Download document () of 20
We make what matters work*

BT2SL-F1CGL

Eaton BeamTech, small power supply with 2 light heads self-contained monitored CGL+, 1h emergency duration with eFocus (narrow and wide illumination, programmed by user), 1000 lumens, IP65 degree of protection, class II insulation.

General specifications

Product Name
Eaton BeamTech SC Accessory - Wire guard
Catalog Number
BT2SL-F1CGL
EAN
5205050909951
Product Length/Depth
466 mm
Product Height
69 mm
Product Width
155 mm
Product Weight
1.36 kg
Certifications
CE

Product specifications

Battery voltage
6.4 V
Battery number of cells
2
Battery quality
Lithium-ion
Glow wire test
850 °C
Protection class
II
Degree of impact resistance (IK)
IK 03
Outdoor use compliance
True
Explosion protected
False
Degree of protection
IP65
Lamp type
LED not exchangeable
With light source
Yes
Lamp holder
None
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Peripheral (individual battery)
Voltage type
AC
Apparent Power At Mains Operation
1.62 VA
Effective power at mains operation
0.88 W
Power factor
0.9
Wiring system
Standby switching
With remote switch connection
Yes
Reserve-polarity protected
True
Energy efficiency class
A
Conductor cross section
1.5
Connection type
Plug-in connection
Max. system power
4.5 W
Rated life time L70/B10 at 25 °C
6000 hour
Rated life time L80/B10 at 25 °C
70000 hour
Type of control gear
Not required
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
50 °C
Nominal operation time - min
1 hour
Nominal operation time - max
1 hour
Autonomy
1 hour
Suitable for standby switching
No
Suitable for continuous circuit
No
RAL-Number (Similar) Housing
9003
Mounting Method
Wall surface mounted / ceiling surface mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Other
Pictogram included
No
Built-in Width
140 mm
Built-in height/depth
36 mm
Number Of Poles (Numeric)
3
Impact strength
IK07
Rated Luminous Flux Acc. IEC 62722-2-1
1000 lm
Color temperature - max
7040 °C
Color temperature - min
6020 °C
Light distributor
Refractor lens
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting
Color of light
White
Color rendering index (CRI)
70-79
Luminaire With Limited Surface Temperature, Sign D
No
Number of lighting heads
2
Suitable for number of lamps
2
Frequency
50/60 Hz
Main connection terminal
2.5mm²
Testing system
CGLine +
With remote control
No
Constant light output (CLO)
No
Exchangeable control gear
No
Emergency function monitoring system
Automatic self test
Emergency power supply system
Peripheral (individual battery)
Power consumption in emergency mode
4.5 W
Type of lithium-ion battery
Lithium iron phosphate (LiFePO4)
With heating element for battery
No
Connectable conductor cross section - min
0.5 mm²
Luminous flux in emergency mode
1000 lm
Connectable conductor cross section - max
1.5 mm²

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.