Download document () of 20

BT2SRB

Eaton BeamTech, small power supply with 2 light heads, recessed base accessory

General specifications

Product Name
Eaton emergency lighting accessories recess base
Catalog Number
BT2SRB
EAN
5205050910049
Product Length/Depth
500 mm
Product Height
55 mm
Product Width
200 mm
Product Weight
0.63 kg
Certifications
CE marking

Product specifications

Color
White
Type Of Accessory
Installation housing
Material
Steel
Product branding
Eaton
Transparent
NO
Spare part
YES
Compatibility
BeamTech

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.