Knowledge Search
Download document () of 20
We make what matters work*

BT3

Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, T shape, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BT3
UPC
782274107608
Product Length/Depth
9.56 in
Product Height
3.16 in
Product Width
1.88 in
Product Weight
2.94 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
T
Trade size
1"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.