Knowledge Search
Download document () of 20
We make what matters work*

BT6

Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, T shape, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BT6
UPC
782274107905
Product Length/Depth
13.75 in
Product Height
3.13 in
Product Width
4.06 in
Product Weight
8.33 lb
Certifications
UL514B
CSA C22.2 No. 18

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
T
Trade size
2"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.