Download document () of 20
We make what matters work*

BTLGRID

Eaton BeamTech large power supply with 2 or 4 light heads and BeamLite II, protection grid accessory

General specifications

Product Name
Eaton emergency lighting wire guard
Catalog Number
BTLGRID
EAN
5205050910995
Product Length/Depth
535 mm
Product Height
220 mm
Product Width
440 mm
Product Weight
0.72 kg
Certifications
CE

Product specifications

Color
Stainless steel
Type Of Accessory
Other
Material
Other
Product branding
Eaton
Transparent
No
Spare part
No
Compatibility
BeamTech
BeamLite II

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.