Download document () of 20
We make what matters work*

BTM WASHER

Eaton B-Line series Flextray hardware and accessories, Works with all splicing needs, Steel, Electro-galvanized, 1-3/16 square splice washer

General specifications

Product Name
Eaton B-Line series Flextray hardware and accessories
Catalog Number
BTM WASHER
UPC
782051512908
Product Length/Depth
0.8125 in
Product Height
0.8125 in
Product Width
0.8125 in
Product Weight
4 lb
Compliances
CSA
Certifications
UL Classified

Product specifications

Material
Steel
Special features
Works with all splicing needs
Type
1-3/16 square splice washer
Finish
Electro-plated

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.