Knowledge Search
Download document () of 20
We make what matters work*

BUSH217

Eaton Crouse-Hinds series CGB cable gland bushing, Neoprene, 80°C, 3/8" or 1/2" NPT, Cable sealing range: 0.375-0.437"

General specifications

Product Name
Eaton Crouse-Hinds series CGB cable gland bushing
Catalog Number
BUSH217
UPC
782274110905
Product Weight
0.005 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Thread Size
3/8" or 1/2"
Thread type
NPT
Material
Neoprene
Special features
80°C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.