Knowledge Search
Download document () of 20
We make what matters work*

BUSH911

Eaton Crouse-Hinds series CGB cable gland bushing, Neoprene, 80°C, 1", 1-1/4" or 1-1/2" NPT, Form D

General specifications

Product Name
Eaton Crouse-Hinds series CGB cable gland bushing
Catalog Number
BUSH911
UPC
782274111209
Product Weight
0.08 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Thread Size
1", 1-1/4" or 1-1/2"
Thread type
NPT
Material
Neoprene
Special features
80°C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.