Knowledge Search
Download document () of 20
We make what matters work*

BUSH99

Eaton Crouse-Hinds series CGB cable gland bushing, Neoprene, 80°C, 1", 1-1/4" or 1-1/2" NPT

General specifications

Product Name
Eaton Crouse-Hinds series CGB cable gland bushing
Catalog Number
BUSH99
UPC
782274110509
Product Length/Depth
2 in
Product Height
2 in
Product Width
1.19 in
Product Weight
0.106 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Thread Size
1", 1-1/4" or 1-1/2"
Thread type
NPT
Material
Neoprene
Special features
80°C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.