Eaton B-Line series all threaded rod and drop wire supports, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.05lbs, Rid and wire fasteners
| Product Name |
Eaton B-Line series rod and wire fastener
|
| Catalog Number |
BW-20
|
| UPC |
781011197254
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.05 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Attaches conduit to wire rods or flanges
|
| Product Category |
Conduit and cable
|
| Type |
Rid and wire fasteners
|