Download document () of 20

BW150F

Eaton Cooper Power series bushing well, Gasket included, HTN, 35 kV, Phase to ground: 21.1 kV, AC 1 min: 50 kV, DC 15 min: 103 kV, BIL: 200 kV, Corona: 26 kV, 200 A, 2.5 inch, Bulk pack 40

General specifications

Product Name
Eaton Cooper Power series bushing well
Catalog Number
BW150F
UPC
194006060172
Product Height
4.62 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE Std 386

Additional Specifications

Packaging
Bulk pack 40

Descriptions

Special features
Gasket included

Electrical Ratings

AC 1 minute voltage withstand
50 kV
Basic impulse level
200 kV
Current rating
200 A
DC 15 minute withstand
103 kV
Maximum rating phase-to-ground
21.1 kV
Corona voltage level - min
26 kV
Standard voltage class
35 kV

Material

Material
HTN

Type

Type
Bushing well

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com