Eaton B-Line series all threaded rod and drop wire supports, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.009lbs, Multi-size wire fasteners, #12 through #8 rod size, 50 lbs vertical, 25 lbs horizontal load capacity
| Product Name |
Eaton B-Line series rod and wire fastener
|
| Catalog Number |
BW4
|
| UPC |
781011197056
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.009 lb
|
| Certifications |
UL/CUL listed
|
| Product Category |
Conduit and cable
|
| Type |
Multi-size wire fasteners
|
| Load capacity |
50 lbs vertical, 25 lbs horizontal
|