Eaton B-Line series cable support fasteners, Beams, 1" Height, 1" Length, 1" Width, 0.111lbs, Cable to beam fasteners, 1 Max runs, Horizontal fastener
| Product Name |
Eaton B-Line series cable to beam fastener
|
| Catalog Number |
BX4-C2
|
| UPC |
781011011901
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.111 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Attaches MC, AC, sizes 14/2 - 10/3 or 0.38 inch FMC
|
| Product Category |
Beams
|
| Style |
Horizontal fastener
|
| Type |
Cable to beam fasteners
|
| Number of runs - max |
1
|