Photo is representative
Download
Eaton B-Line series cable support fasteners, Beams, Flange, 1" Height, 1" Length, 1" Width, 0.052lbs, Cable to beam fasteners, .13" Min mount size, .25" Max mount size, M8 rod size, 1 Max runs
Product Name |
Eaton B-Line series cable to beam fastener
|
Catalog Number |
BX4-U-2-4
|
UPC |
781011011970
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.08 lb
|
Certifications |
UL Listed
|
Application |
Attaches MC, AC, sizes 14/2 - 10/3 or 0.38 inch FMC
|
Product Category |
Beams
|
Type |
Cable to beam fasteners
|
Mounting method |
Flange
|
Number of runs - max |
1
|
Mounting dimensions - min |
0.13
|
Mounting dimensions - max |
0.25
|