Eaton B-Line series cable support fasteners, Wall studs, 1" Height, 1" Length, 1" Width, 0.12lbs, Flexible conduit/cable fasteners, 4 Max runs
| Product Name |
Eaton B-Line series conduit cable fastener and support
|
| Catalog Number |
BX4MD
|
| UPC |
781011012243
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.12 lb
|
| Certifications |
UL/CUL listed
|
| Application |
MC, AC, sizes 14/2-10/3 or 0.38 inch FMC flanges 0.19 inch
|
| Product Category |
Wall studs
|
| Type |
Flexible conduit/cable fasteners
|
| Number of runs - max |
4
|