Download document () of 20
We make what matters work*

BX5

Eaton B-Line series cable support fasteners, Wall studs, 1" Height, 1" Length, 1" Width, 0.029lbs, Flexible conduit/cable fasteners

General specifications

Product Name
Eaton B-Line series conduit cable fastener and support
Catalog Number
BX5
UPC
781011197551
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.029 lb
Certifications
Not Applicable

Application

Application
Secures flexible conduit-cable to metal-wood stud

Model

Product Category
Wall studs
Type
Flexible conduit/cable fasteners

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.