Eaton B-Line series cable support fasteners, Conduit and cable, Flange, 1" Height, 1" Length, 1" Width, 0.014lbs, Flexible conduit fastener, .16" Max mount size, .42" Min cable diameter, 0.7" Max cable diameter, Zinc plated
| Product Name |
Eaton B-Line series conduit cable fastener and support
|
| Catalog Number |
BX9
|
| UPC |
781011197704
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.014 lb
|
| Certifications |
UL Listed
|
| Cable diameter - min |
0.42 in
|
| Cable diameter - max |
0.7 in
|
| Mounting dimensions - max |
0.16
|