Knowledge Search
Download document () of 20
We make what matters work*

BXS35

Eaton Bussmann series low voltage british standard fuse, 35A, AC 440 V, 26 x 100 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
BXS35
EAN
5027590493147
Product Length/Depth
27 mm
Product Height
27 mm
Product Width
78.5 mm
Product Weight
64.6 g
Compliances
CE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.