Knowledge Search
Download document () of 20

C0350E6UFB

Eaton Type MTE industrial control transformer, pv: 240/416/480/600v, 230/400/460/575v, 220/380/440/550v, 208/500v, taps: none, sv: 99/120/130v, 95/115/125v, 91/110/120v, 85/100/110v, 55°c, 350 va

General specifications

Product Name
Eaton Type MTE industrial control transformer
Catalog Number
C0350E6UFB
UPC
786680019180
Product Length/Depth
5.63 in
Product Height
5.827 in
Product Width
5.236 in
Product Weight
17.5 lb
Compliances
RoHS Compliant
Certifications
UL Listed
cUL Certified
CSA Certified
Catalog Notes
Epoxy encapsulated, Laminations of high quality silicon steel to minimize core losses and optimize performance, 50/60Hz operation, 130°C insulation system standard, Molded-in terminals for maximum durability

Physical Attributes

Coil material
Copper windings
Design
MTE
Tap size
None

Performance Ratings

Primary voltage
208/500 V, 220/380/440/550 V, 230/400/460/575 V, 240/416/480/600 V
Temperature rating
55°C
Volt ampere rating
350 VA
Secondary voltage
99/120/130 V, 95/115/125 V, 91/110/120 V, 85/100/110 V

Miscellaneous

Modification 1
Factory-mounted two-pole primary fuse block for non-rejection type fuses
Special features
Primary fuse block

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.