Knowledge Search
Download document () of 20
We make what matters work*

C105

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Rigid/IMC, Copper-free aluminum, C shape, 4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
C105
UPC
784564140401
Product Length/Depth
16.1 in
Product Height
5.36 in
Product Width
5.42 in
Product Weight
10 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
C
Conduit type
Rigid/IMC
Trade size
4"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.