Knowledge Search
Download document () of 20
We make what matters work*

C1089

Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, C shape, 4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
Catalog Number
C1089
UPC
782274125800
Product Length/Depth
18.75 in
Product Height
5.94 in
Product Width
6.25 in
Product Weight
8.75 lb
Certifications
UL50E
CSA C22.2 No. 18
UL514B

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
C
Trade size
4"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.