Eaton Bussmann series low voltage cylindrical fuse, 500V, 25A, Non Indicating, fuse, Class aM, Holder, Ceramic body, Silver-plated copper endcap
| Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
| Catalog Number |
C10M0.25
|
| UPC |
051712353052
|
| EAN |
5027590493604
|
| Product Length/Depth |
38 mm
|
| Product Height |
10 mm
|
| Product Width |
10 mm
|
| Product Weight |
55.9 g
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
IEC 60269
|