Knowledge Search
Download document () of 20
We make what matters work*

C10M0.5
CYLINDRICAL FUSE 10x38 0.5A AM 500V AC

Fuse-link, LV, 0.5 A, AC 500 V, 10 x 38 mm, aM, IEC

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
C10M0.5
UPC
051712589888
EAN
5027590493611
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
7.7 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269

Export product specification