Knowledge Search
Download document () of 20
We make what matters work*

C14M0.5
CYLINDRICAL FUSE 14 x 51 0.5A AM 690V AC

Eaton Bussmann series low voltage cylindrical fuse, 690V, 0.5A, Non Indicating, fuse, Class aM, Holder, Ceramic body, Silver-plated copper endcap

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
C14M0.5
UPC
051712667371
EAN
5027590494229
Product Length/Depth
51 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
17.8 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269

Export product specification