Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Fused connection unit, 13A, white interior, c/w white cover
| Product Name |
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
|
| Catalog Number |
C220WH
|
| EAN |
5010826126933
|
| Product Length/Depth |
90 mm
|
| Product Height |
40 mm
|
| Product Width |
90 mm
|
| Product Weight |
0.09 kg
|
| Compliances |
RoHS conform
|
| Certifications |
BS 1363-4
|
| Degree of protection |
IP20
|
| Base color |
Gray
|
| Base material |
Thermoplastic
|
| Terminal material |
Brass
|
| Recommended back box depth - min |
25 mm
|
| Special features |
Terminal Screw Zinc Coated Steel with clear Passivation
|
| Type |
|
| Amperage Rating |
13 A
|
| Voltage rating |
250 V AC
|
| Contact material |
Silver
Nickel |
| Head style |
Combination head
|
| Switch type |
Double pole
|
| COPA interior |
White insert
|
| Color |
White
|
| Number of gangs |
1
|
| Fixing centers |
60.3 mm
|
| Front plate color/finishing |
White
|
| Front plate depth |
6.5 mm
|
| Front plate material |
Thermoplastic
|
| Front plate/module dimensions |
87 mm x 87 mm
|
| Terminal capacity (LN and E) |
2.5 mm² (4x) or 4 mm² (2x)
|