Knowledge Search
Download document () of 20
We make what matters work*

C28

Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, C shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
Catalog Number
C28
UPC
782274122908
Product Length/Depth
6.28 in
Product Height
1.69 in
Product Width
1.19 in
Product Weight
1.44 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
C
Trade size
3/4"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.