Knowledge Search
Download document () of 20
We make what matters work*

C300M

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, C shape, Built-in rollers, 3"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
C300M
UPC
782274756400
Product Length/Depth
15.12 in
Product Height
4.75 in
Product Width
4.31 in
Product Weight
14.37 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
C
Trade size
3"
Material
Malleable iron
Special features
Built-in rollers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.