Download document () of 20
We make what matters work*
To be discontinued

C321KM43

Eaton Freedom NEMA mechanical interlock, Freedom Accessory, Mechanical interlock, Used on Starter and Contactors, Horizontal mounting, NEMA Size 3 to 4, IEC Size N to P

General specifications

Catalog Number
C321KM43
UPC
782113959658
Product Length/Depth
5.8 in
Product Height
3.8 in
Product Width
4 in
Product Weight
0.4 lb
Certifications
cUL Listed
Catalog Notes
Without cross-wiring. 3 For use with latest series product.

Product specifications

Used with
Used on Starters and Contactors
Type
Mechanical interlock
Mounting method
Horizontal
Size
NEMA size 3 to 4, IEC size N to P

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.