Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. TV outlet, co-axial, 1G, white interior
Product Name |
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
|
Catalog Number |
C351
|
EAN |
5010826107567
|
Product Length/Depth |
90 mm
|
Product Height |
30 mm
|
Product Width |
90 mm
|
Product Weight |
0.06 kg
|
Compliances |
RoHS conform
|
Certifications |
BS EN 61169-24
BS EN 60728-11 BS EN 50083-2 BS EN 60728-4 |
Type |
Communication Outlets
Copa
|
Accessory/spare part type |
Other
|
COPA interior |
White insert
|
Number of gangs |
1
|
Recommended back box depth - min |
25 mm
|
Fixing centers |
60.3 mm
|
Front plate color/finishing |
White
|
Front plate depth |
6.5 mm
|
Front plate material |
Thermoplastic
|
Front plate/module dimensions |
84 mm x 84 mm
|