Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Telephone outlet, 1G, master, white interior, c/w white cover
| Product Name |
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
|
| Catalog Number |
C360WH
|
| EAN |
5010826106829
|
| Product Length/Depth |
90 mm
|
| Product Height |
30 mm
|
| Product Width |
90 mm
|
| Product Weight |
0.067 kg
|
| Compliances |
RoHS conform
|
| Certifications |
ISO/IEC 11801
TIA/EIA 568.0D BS EN 50173-1 |
| Used with |
Communication Outlets
Copa |
| Type |
|
| COPA interior |
White insert
|
| Number of gangs |
1
|
| Fixing centers |
60.3 mm
|
| Front plate color/finishing |
White
|
| Front plate depth |
6.5 mm
|
| Front plate material |
Thermoplastic
|
| Front plate/module dimensions |
87 mm x 87 mm
|
| Recommended back box depth - min |
25 mm
|