Download document () of 20
We make what matters work*

C361

Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Telephone outlet, 1G, RJ11, white interior, 1

General specifications

Product Name
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
Catalog Number
C361
EAN
5010826106867
Product Length/Depth
90 mm
Product Height
30 mm
Product Width
90 mm
Product Weight
0.049 kg
Compliances
RoHS conform
Certifications
BS EN 50173-1
TIA/EIA 568.0D
ISO/IEC 11801

Product specifications

Used with
Copa
Communication Outlets
Type
  • Communication Outlets
  • Copa
COPA interior
White insert
Number of gangs
1
Fixing centers
60.3 mm
Front plate color/finishing
White
Front plate depth
6.5 mm
Front plate material
Thermoplastic
Front plate/module dimensions
84 mm x 84 mm
Recommended back box depth - min
25 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.