Download document () of 20
We make what matters work*
Discontinued

C415

Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Socket outlet, 15A, 1G, 1p, switched, white interior

General specifications

Product Name
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
Catalog Number
C415
EAN
5010826127213
Product Length/Depth
45 mm
Product Height
86 mm
Product Width
86 mm
Product Weight
0.068 kg
Compliances
RoHS conform
Certifications
BS 546

Product specifications

Special features
Zinc Coated Steel with clear Passivation
Type
Copa Sockets
Amperage Rating
15A
Voltage rating
250 V AC
Contact material
Silver
Nickel
Head style
Combination head
Switch type
Single-pole
COPA interior
White insert
Number of gangs
1
Recommended back box depth - min
35 mm
Fixing centers
60.3 mm
Base color
Gray
Base material
Thermoplastic
Terminal material
Brass
Degree of protection (IP)
IP20
Front plate color/finishing
White
Front plate depth
6.5 mm
Front plate material
Thermoplastic
Front plate/module dimensions
84 mm x 84 mm
Material
Urea
Rocker color
White
Terminal capacity (LN and E)
2.5 mm² (4x) or 4 mm² (2x) or 6 mm² (1x)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.