Knowledge Search
Download document () of 20
We make what matters work*

C65 MTC

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Combination EMT, Copper-free aluminum, C shape, Body, traditional cover and gasket, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
C65 MTC
UPC
784564000576
Product Length/Depth
10.71 in
Product Height
3.41 in
Product Width
3.1 in
Product Weight
2.7 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
C
Conduit type
Combination EMT
Trade size
2"
Material
Copper-free aluminum
Special features
Body, traditional cover and gasket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.