Knowledge Search
Download document () of 20
We make what matters work*

C68

Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, C shape, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
Catalog Number
C68
UPC
782274746241
Product Length/Depth
12.25 in
Product Height
3.56 in
Product Width
3.75 in
Product Weight
7.7 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
C
Trade size
2"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.