Download document () of 20
We make what matters work*
Discontinued

C692WH

Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Socket outlet, 13A, 2G, 2 USB outlets, switched, white interior, c/w white cover

General specifications

Product Name
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
Catalog Number
C692WH
EAN
5010826133979
Product Length/Depth
40 mm
Product Height
86 mm
Product Width
146 mm
Product Weight
0.172 kg
Compliances
RoHS conform
Certifications
BS 1363-2
BS EN 62368-1
EN 61000-3-2/3
EN 55024

Product specifications

Features
Protective contact
Halogen free
Fitted with:
Socket outlet
Child-protection
Loop through function
On/Off switch
Surface finishing
Matt
Special features
Zinc Coated Steel with clear Passivation
Type
Copa Sockets, switched
Amperage Rating
13 A
Voltage rating
230 V AC - 250 V AC
Contact material
Silver
Nickel
Head style
Combination head
Surface protection
Untreated
Material quality
Duroplast
Switch type
Double pole
Mounting method
Flush mounted (plaster)
COPA interior
White insert
Color
White
Fastening type
Mounting with screw
Connection type
Screwed terminal
Number of gangs
2
Number of socket outlets (switchable)
2
Number of units
1
RAL-number (Akin)
0
Recommended back box depth - min
28 mm
Fixing centers
120.6 mm
Base color
Gray
Base material
Thermoplastic
Special power supply
No special power supply
Terminal material
Zinc coated steel
Built-in installation box depth - min
28 mm
Fault current rating
250 mA
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Nominal current
13 A
Nominal voltage - max
240 V
Number of active pins (flat)
0
Number of active pins (round)
0
Number of modules (module system)
0
Number of phases
2
Degree of protection (IP)
IP20
Front plate color/finishing
White
Front plate depth
9 mm
Imprint/indication
Other
Front plate material
Thermoplastic
Front plate/module dimensions
146 mm x 86 mm
Material
Plastic
Urea
Rocker color
White
Terminal capacity (LN and E)
2.5 mm² (5x) or 4 mm² (2x) or 6 mm² (1x)
Model
British Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.