Knowledge Search
Download document () of 20
We make what matters work*

C75M

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, C shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
C75M
UPC
782274756349
Product Length/Depth
6 in
Product Height
1.7 in
Product Width
1.5 in
Product Weight
1.18 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
C
Trade size
3/4"
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.