Knowledge Search
Download document () of 20
We make what matters work*

C77 SA

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, C shape, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
C77 SA
UPC
782274126951
Product Length/Depth
12 in
Product Height
3.63 in
Product Width
4.25 in
Product Weight
3.05 lb
Certifications
UL50E
CSA C22.2 No. 18
UL514B

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
C
Trade size
2-1/2"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.