Download document () of 20
We make what matters work*

C903WH

Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Modular plate, 3 module, white interior, c/w white cover

General specifications

Product Name
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
Catalog Number
C903WH
EAN
5010826127589
Product Length/Depth
150 mm
Product Height
10 mm
Product Width
90 mm
Product Weight
0.06 kg
Compliances
BS 5733
RoHS conform

Product specifications

Features
Halogen free
Fitted with:
Mounting grid
Surface finishing
Matt
Special features
Zinc Coated Steel with clear Passivation
Type
  • Copa
  • Premera Mix Module Plates
Head style
Combination head
Surface protection
Untreated
Color
White
Material quality
Duroplast
Terminal material
Brass
Bore hole opening diameter
0 mm
Built-in height
86 mm
Built-in width
148 mm
Number of modules horizontal (module system)
0
Number of modules vertical (module system)
0
Number of units
1
Number of units (horizontal)
0
Number of units (vertical)
0
RAL-number (Akin)
0
Recommended back box depth - min
35 mm
COPA interior
White insert
Fastening type
Screw mounting
Mounting position
Horizontal
Suitable for
Flush-mounted installation
Built-in installation
Number of gangs
3
Fixing centers
120.6 mm
Degree of protection
IP3X
Front plate color/finishing
White
Front plate depth
6.5 mm
Front plate material
Thermoplastic
Front plate/module dimensions
146 mm x 86 mm
Material
Plastic
Terminal capacity (LN and E)
2.5 mm² (4x) or 4 mm² (2x)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.