Download document () of 20
We make what matters work*

C908

Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Modular plate, 8 module, white interior

General specifications

Product Name
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
Catalog Number
C908
EAN
5010826127640
Product Length/Depth
150 mm
Product Height
30 mm
Product Width
150 mm
Product Weight
0.173 kg
Compliances
BS 5733
RoHS conform

Product specifications

Features
Halogen free
Fitted with:
Mounting grid
Surface finishing
Matt
Special features
Zinc Coated Steel with clear Passivation
Type
  • Copa
  • Premera Mix Module Plates
Head style
Combination head
Surface protection
Untreated
Color
White
Material quality
Duroplast
Terminal material
Brass
Bore hole opening diameter
0 mm
Built-in height
150 mm
Built-in width
142 mm
Number of modules horizontal (module system)
0
Number of modules vertical (module system)
0
Number of units
1
Number of units (horizontal)
0
Number of units (vertical)
0
RAL-number (Akin)
0
Recommended back box depth - min
35 mm
COPA interior
White insert
Fastening type
Screw mounting
Mounting position
Horizontal
Suitable for
Built-in installation
Flush-mounted installation
Number of gangs
8
Fixing centers
120.6 mm x 60.3 mm
Degree of protection
IP3X
Front plate color/finishing
White
Front plate depth
6.5 mm
Front plate material
Thermoplastic
Front plate/module dimensions
142 mm x 142 mm
Material
Plastic
Terminal capacity (LN and E)
2.5 mm² (4x) or 4 mm² (2x)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.