Download document () of 20
We make what matters work*

CA625FF

Eaton Cooper Power series cable adapter, Voltage rating: 15/25 kV, Operating interface: 600A, Min cable ins. diameter: 1.260", Max cable ins. diameter: 1.640"

General specifications

Product Name
Eaton Cooper Power series cable adapter
Catalog Number
CA625FF
UPC
194006060936
Product Height
6.35 in
Product Weight
0.6 lb
Compliances
Not Applicable
Certifications
IEEE 386

Product specifications

Type
Cable adapter
With cap
No
Operating Interface
600A
Voltage rating
15/25 kV
Cable Insulation Diameter – Max
1.64 in
Cable Insulation Diameter – Min
1.26 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com