Download document () of 20

CAB300

Eaton Addressable detector range, Addressable, Base, EN54 Systems, White Plastic

General specifications

Product Name
Eaton Addressable detector range
Catalog Number
CAB300
EAN
5018987030328
Product Length/Depth
104 mm
Product Height
22 mm
Product Width
104 mm
Product Weight
0.056 kg
Certifications
CE

Product specifications

Type of test/pause button
Not applicable
Construction material
ABS
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
60 °C
Operating temperature - min
-10 °C
System typology
Addressable
Product branding
Eaton Cooper
Color
White
Suitable for
Duct Mounting
Degree of protection
IP40
System wiring
1.5 mm
Integrated function
Networkable Via Cable
VdS Accepted
Cable entry
Rear
Other
Mounting position
Ceiling in open areas
Mounting method
Surface
Surface mounting
RAL-number (Akin)
9003
Supply voltage DC
24 V
Operating voltage AC 50 Hz
24 V
Operating voltage AC 60 Hz
24 V
Operating voltage DC
24 V
Optical notification
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.