Eaton Crouse-Hinds series Capri reducer, End 1: PG 9, End 2: PG 7, Male, Female, Insulated, Glass filled nylon, Unplated
| Product Name |
Eaton's Crouse-Hinds series Capri reducer
|
| Catalog Number |
CAP090770
|
| EAN |
3589350907704
|
| Product Length/Depth |
18.4 mm
|
| Product Height |
21 mm
|
| Product Width |
19.2 mm
|
| Product Weight |
30.5 g
|
| Material |
Glass filled nylon
|
| End 1 Size |
PG 9
|
| End 1 Type |
PG
|
| End 2 Size |
PG 7
|
| End 2 Type |
PG
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Insulator |
Insulated
|
| Plating |
Unplated
|
| Shape |
Standard
|
| Type |
Standard
|