Eaton Crouse-Hinds series Capri reducer, End 1: PG 16, End 2: PG 11, Male, Female, Non-insulated, Brass, Electroless nickel plating
| Product Name |
Eaton's Crouse-Hinds series Capri reducer
|
| Catalog Number |
CAP161104
|
| EAN |
3589351611044
|
| Product Length/Depth |
8.5 mm
|
| Product Height |
26 mm
|
| Product Width |
24 mm
|
| Product Weight |
12.5 g
|
| Material |
Brass
|
| End 1 Size |
PG 16
|
| End 1 Type |
PG
|
| End 2 Size |
PG 11
|
| End 2 Type |
PG
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Insulator |
Non-insulated
|
| Plating |
Electroless nickel
|
| Shape |
Standard
|
| Type |
Standard
|