Download document () of 20
We make what matters work*

CAP186134

Eaton Crouse-Hinds series Capri NEWCAP MS cable gland, 6-13 cable range, Gland size 6, Non-armoured, Nickel plated brass, Industrial, PG 13

General specifications

Product Name
Eaton's Crouse-Hinds series Capri NEWCAP MS cable gland
Catalog Number
CAP186134
EAN
3589351861340
Product Length/Depth
34.7 mm
Product Height
26.5 mm
Product Width
24 mm
Product Weight
39.5 g

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Protection type
Industrial
Gland type
Non-armoured
Gland size
6
Thread Size
PG 13
Thread type
PG
Cable range (min/max)
6-13
Material
Nickel plated brass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.