Download document () of 20
We make what matters work*

CAP186194

Eaton Crouse-Hinds series Capri NEWCAP MS cable gland, 10-18 cable range, Gland size 7, Non-armoured, Nickel plated brass, Industrial, PG 21

General specifications

Product Name
Eaton's Crouse-Hinds series Capri NEWCAP MS cable gland
Catalog Number
CAP186194
EAN
3589351861944
Product Length/Depth
36 mm
Product Height
33 mm
Product Width
30 mm
Product Weight
60.5 g

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Ingress protection (IP) ratings
IP68
IP66

Product specifications

Protection type
Industrial
Gland type
Non-armoured
Gland size
7
Thread Size
PG 21
Thread type
PG
Cable range (min/max)
10-18
Material
Nickel plated brass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.