Download document () of 20
We make what matters work*

CAP189254

Eaton Crouse-Hinds series Capri NEWCAP CT cable gland, 10-18 cable range, Gland size 7, Non-armoured, Nickel plated brass, Industrial, M25 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri NEWCAP CT cable gland
Catalog Number
CAP189254
EAN
3589351892542
Product Length/Depth
35.5 mm
Product Height
33 mm
Product Width
30 mm
Product Weight
56.2 g

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Protection type
Industrial
Gland type
Non-armoured
Gland size
7
Thread Size
M25
Thread type
Metric
Cable range (min/max)
10-18
Material
Nickel plated brass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.