Download document () of 20
We make what matters work*

CAP189504

Eaton Crouse-Hinds series Capri NEWCAP CT cable gland, 29-40.5 cable range, Gland size 10, Non-armoured, Nickel plated brass, Industrial, M50 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri NEWCAP CT cable gland
Catalog Number
CAP189504
EAN
3589351895048
Product Length/Depth
48 mm
Product Height
63 mm
Product Width
57 mm
Product Weight
217.1 g

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Ingress protection (IP) ratings
IP68
IP66

Product specifications

Protection type
Industrial
Gland type
Non-armoured
Gland size
10
Thread Size
M50
Thread type
Metric
Cable range (min/max)
29-40.5
Material
Nickel plated brass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.