Download document () of 20
We make what matters work*

CAP192104

Eaton Crouse-Hinds series Capri plug, Brass, Electroless nickel plating, PG21, Hex head, Industrial

General specifications

Product Name
Eaton's Crouse-Hinds series Capri plug
Catalog Number
CAP192104
EAN
3589351921044
Product Length/Depth
12 mm
Product Height
35 mm
Product Width
32 mm
Product Weight
31 g

Product specifications

Material
Brass
Thread Size
PG21
Thread type
PG
Plating
Electroless nickel
Type
Hex head, Industrial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.