Download document () of 20
We make what matters work*

CAP222049

Eaton Crouse-Hinds series Capri ADE gasket, Neoprene, M20 ISO

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE gasket
Catalog Number
CAP222049
EAN
3589352220498
Product Length/Depth
4 mm
Product Height
1.2 mm
Product Width
4 mm
Product Weight
0.32 g
Compliances
Not Applicable

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Thread Size
M20
Thread type
ISO
Material
Neoprene

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.