Download document () of 20
We make what matters work*

CAP222549

Eaton Crouse-Hinds series Capri ADE gasket, Neoprene, M25 ISO

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE gasket
Catalog Number
CAP222549
EAN
3589352225493
Product Length/Depth
30 mm
Product Height
1.5 mm
Product Width
30 mm
Product Weight
0.57 g
Compliances
Not Applicable

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Thread Size
M25
Thread type
ISO
Material
Neoprene

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.